IESNA:LM-63-2002
[TEST]P1245516
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D7-AMB-U-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]NARROW BAND AMBER LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120.0 VOLTS, 49.1 WATTS, 0.417 AMPS
[_THDi]13.88%
[_PF]0.979
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 0
[_SEARCH_COLORTEMP] 1620
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1300
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 49.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
35.3 37.3 39.2 41.8 44.4 47.6 50.9 54.7 59 63.5
69 75.2 83.6 93 104.3 118.6 135.4 156.1 181.4 211.9
245.9 280.9 315.8 350.8 387.1 424.4 461.3 492.4 518.9 527.7
513.8 463.6 384.8 284.4 175.9 70 17.2 15.2 12.3 9.4
6.8 4.9 3.2 1.9 1 0.6 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 37.3 39.2 41.5 44.4 47.6 50.9 54.4 58.6 63.2
68.7 75.2 83.6 92.6 104 117.9 135.1 156.8 182.7 212.5
244.9 277.9 312.3 349.2 388.4 427.6 463.6 494.7 514.7 522.2
504.4 454.2 376.4 278.6 173 69 16.8 15.2 12.3 9.1
6.8 4.5 2.9 1.9 1 0.6 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 37.3 39.2 41.8 44.4 47.6 50.9 54.7 59 63.8
69 75.5 84.2 93.6 105 117.9 135.7 155.8 181.4 210.9
243.6 278.3 312 348.6 386.1 425.3 460 482.3 494.7 488.2
457.7 403.6 332 247.2 155.5 63.8 16.5 14.9 12 9.1
6.5 4.5 2.9 1.9 1 0.6 0.3 0.3 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 36.9 39.2 41.5 44.4 47.3 50.9 54.7 59 63.8
69.3 75.8 84.5 93.9 105 118.9 135.4 155.8 181.1 210.2
242.6 277.9 315.2 351.5 391.6 426 449.9 466.5 467.4 446.1
404.9 347.3 279.6 204.7 128 51.5 15.5 13.9 11.3 8.4
6.2 4.5 2.9 1.9 1.3 0.6 0.6 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0.3 0
35.3 36.9 38.9 41.5 44.4 47.6 51.2 55.1 59.6 64.8
70.6 77.1 86.2 95.6 106.9 121.2 138.3 159.4 184.3 213.8
249.4 287.3 328.5 370.9 411.7 438.9 457.1 467.4 456.1 423.7
376.1 319.1 254 184 113.4 45 13.9 12.6 10 7.8
5.5 3.9 2.6 1.6 1 0.6 0.6 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
0.3 0 0 0.3 0.3 0 0 0 0 0
0 0 0
35.3 36.9 38.5 41.1 44.1 47.3 51.2 55.4 60.3 65.8
72.2 79.7 89.1 99.4 112.4 128.3 147.1 169.4 196 228.7
267.9 307.4 357.3 405.2 446.1 464.2 480.7 484.6 464.2 426.6
378 322 255.6 183.7 113.1 42.8 12 10.7 8.7 6.5
4.9 3.2 2.3 1.3 1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0.3 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0.3 0
35.3 36.6 38.2 40.8 43.7 47 51.2 55.7 61.2 67.4
74.2 82.6 93 105 119.5 138 159.4 184 216.1 254.6
298 347.6 407.8 462.3 487.5 505 539 535.8 512.5 473.6
418.2 353.7 279.9 202.1 124.1 40.2 9.7 8.7 6.8 5.2
3.9 2.6 1.6 1 0.6 0.3 0.3 0 0 0
0 0 0 0 0 0 0 0 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 36.3 37.9 40.5 43.4 47 50.9 56 61.9 68
75.8 85.5 96.9 111.1 128 149.7 173 199.9 243.9 285.7
330.1 402 478.5 521.9 545.5 572.4 603.8 597.7 567.2 522.5
463.2 389 307.7 223.5 139.9 50.2 7.1 6.5 5.2 3.9
2.9 1.9 1.3 0.6 0.3 0.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 36 37.6 39.8 43.1 46.6 50.9 56 62.2 69
76.8 87.8 100.1 115.3 135.1 157.1 181.7 215.7 262.4 307.4
367.3 458.7 524.5 561.1 581.8 622.6 642 631.7 601.9 550.7
485.9 407.8 322.3 237.8 152.9 51.2 4.5 4.2 3.2 2.6
1.6 1.3 0.6 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 36 37.6 39.8 42.8 46 50.5 55.7 61.5 68.7
76.8 87.5 100.1 115.3 135.4 157.8 183.3 217.7 268.9 312.3
368 470.4 531.6 560.4 578.9 626.8 645.9 629.1 600.6 553
483.3 406.9 325.6 244.6 162 60.6 3.6 3.2 2.6 1.9
1.3 1 0.6 0.3 0.3 0.3 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 36 37.3 39.5 42.4 46 50.2 55.7 61.5 68.7
77.1 87.8 100.7 116 136.4 159.4 185.3 218.7 270.8 317.5
369.9 471.7 530.6 553.6 572.1 619 640.1 619.7 589.6 539.7
472.9 399.7 321.7 242 156.1 60.3 1.9 1.6 1.3 1
0.6 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 35.6 36.9 39.2 42.1 45.7 49.9 55.1 60.9 68
76.1 87.1 99.8 115 135.1 157.8 183.7 216.1 266.3 312.3
363.8 463.6 522.8 542.3 558.1 602.8 625.2 606.1 578.2 529.3
464.8 393.6 315.8 234.9 154.2 55.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 35.6 36.9 39.2 42.1 45.4 49.9 55.1 60.9 68
75.5 86.2 98.8 113.7 133.5 155.5 181.1 213.5 262.7 307.7
357.9 457.4 510.2 529.3 541 584.4 607.1 589.9 562.7 513.4
452.9 379.3 305.5 226.1 151.9 57.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0
35.3 35.6 36.6 38.9 41.5 44.7 48.6 53.4 59.3 65.8
73.2 83.3 94.6 108.5 127 146.7 169.7 200.5 242 277.3
325.9 402 438 445.4 433.4 434.1 440.9 432.1 412 377.4
333.3 279.6 220.3 162.9 104.6 38.2 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
35.3 35.3 36.6 38.5 40.8 43.7 47.6 51.8 57.3 63.2
70 77.7 88.4 100.1 115.3 132.5 151 173 205.7 236.1
260.8 305.5 334.6 326.2 298 265 249.4 245.5 231.9 212.5
187.2 155.8 122.1 87.5 53.1 15.2 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
35.3 35.3 36.3 37.9 40.2 43.1 46.3 50.2 55.1 60.3
65.8 72.6 80.7 91 102.7 116.6 131.8 147.7 168.4 188.9
205.4 223.2 230.6 225.8 198.2 165.9 149.3 147.1 139.6 128.3
113.1 94.6 73.2 52.2 31.1 8.4 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
35.3 35.3 36 37.6 39.5 42.1 45 48.6 52.8 57
61.9 67.4 73.9 81.3 91 101.7 113.4 126 139 151.9
166.2 171.4 177.5 169.7 153.2 128 105.9 105.3 101.4 93
82 68 53.1 36.9 20.4 3.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0
35.3 35 36 37.3 39.2 41.5 44.1 47.3 50.9 54.4
58.3 63.2 68.7 74.8 82 91.3 100.1 110.1 120.5 130.9
140.3 144.2 142.5 133.1 115 86.5 61.9 62.8 61.5 57
50.5 42.8 33.4 23 12.3 1.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 35 35.6 36.9 38.5 40.8 43.1 46 49.2 52.5
56.4 60.6 65.8 71.3 77.4 85.5 93.6 102.7 112.1 121.2
128.6 130.2 123.7 106.3 79 44.4 18.1 17.8 17.8 16.8
14.9 12.3 9.4 6.2 2.9 0.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 34.7 35.6 36.9 38.2 40.2 42.4 45.4 48.3 51.5
55.1 59 64.1 69.6 75.8 83.6 91.3 100.4 110.5 120.5
128.9 130.2 123.1 105 73.5 33 1.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 34.7 35.3 36.6 38.2 40.2 42.1 45 47.9 50.9
54.1 58.3 63.2 68.7 74.8 82 91.3 101.1 112.1 124.1
134.1 136.1 129.6 113.4 81 38.9 1.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
35.3 34.7 35.3 36.6 38.2 40.2 42.1 45 47.9 50.9
54.4 58.6 63.5 68.4 75.2 82 91.3 101.1 112.1 124.1
135.7 138.3 131.5 112.7 80.7 36.3 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
